Informazioni essenziali per la risoluzione dei problemi del vostor sistema frigorifero
Alarm delay (short alarm delay on section B air temperature) A timer function starts if the top or bottom alarm limit is exceeded. The alarm will first becomes active when the set delay time has been exceeded. The time delay is set in minutes.